




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLCPOGY
Catalog Number
HBLCPOGY
Item Type
25A Insul-Lock™ Connectors
UPC
783585539096
Dimensions
1.06 in x 1.06 in x 3.12 in
Height
3.12 in
Length
1.06 in
Weight
0.1 lb
Width
1.06 in
Standards - RoHS Compliance Status
CM
Carton Quantity
50
Pallet Quantity
8000