

Brand: Killark
Catalog ID: GOMLOCK
Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified
Action
Lockout
Application
For use with G Series custom control panel operators.
Catalog Number
GOMLOCK
EU RoHS Indicator
Product Family
Controls
Series
GO Series
Type
Lock Out For Standard Size Momentary And Maintained Head
UPC
783936225036
Dimensions
6.31 in x 2.25 in x 1.25 in
Gross Weight with Packaging
0.25
Height
1.25 in
Length
6.31 in
Width
2.25 in
EU RoHS Indicator
Action
Lockout