LZ2N60230 - LZ2N Series- 60W 120-227V - 4' 2-Lamp - 40C
Image of LZ2N60230 LZ2N60230 - LZ2N Series- 60W 120-227V - 4' 2-Lamp - 40C

LZ2N60230 - LZ2N Series- 60W 120-227V - 4' 2-Lamp - 40C

Brand: Killark

Catalog ID: LZ2N60230

LZ2N Series- 60W 120-227V - 4' 2-Lamp - 40C

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

General

Catalog Number

LZ2N60230

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Series

LZ2N Series

UPC

783936094298

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

60 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66