

Brand: Killark
Catalog ID: LZCB
Ceiling bracket set for LZ2N/LZ2S Series.
Application
For use with LZ2N/LZ2S Series lighting.
Catalog Number
LZCB
Color
Silver
Material
Stainless Steel
Product Family
Lighting
Type
Stainless Steel Ceiling Bracket Set
UPC
783936395425
Dimensions
11 in x 2.19 in x 2.19 in
Gross Weight with Packaging
0.7
Height
2.19 in
Length
11 in
Width
2.19 in