

Brand: Killark
Catalog ID: LZEB
Eyebolt set for LZ2N/LZ2S Series.
Application
For use with LZ2N/LZ2S Series lighting.
Catalog Number
LZEB
Color
Silver
Material
Stainless Steel
Product Family
Lighting
Type
Stainless Steel Eyebolt Set
UPC
783936395432
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.6
Height
3 in
Length
1 in
Width
3 in