
Brand: Killark
Catalog ID: LZWB
Wall bracket set for LZ2N/LZ2S Series.
Application
For use with LZ2N/LZ2S Series lighting.
Catalog Number
LZWB
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Material
Stainless Steel
Type
Stainless Steel Wall Bracket Set
UPC
783936395401
Dimensions
8.5 in x 8.44 in x 2 in
Gross Weight with Packaging
2.7
Height
2 in
Length
8.5 in
Width
8.44 in
EU RoHS Indicator
Contact Manufacturer