Image of MCC1000 Manual Cable Cutter, up to 1000 kcmil CU/AL
Image of MCC1000 Manual Cable Cutter, up to 1000 kcmil CU/AL

Manual Cable Cutter, up to 1000 kcmil CU/AL

Brand: Burndy

Catalog ID: MCC1000

Manual Cable Cutter, Steel Blades, Cuts up to 1000 kcmil Copper and Aluminum Cables.

  • High quality design and construction
  • Rugged high quality steel blades
  • Fiberglass handles with soft grips

The MCC Series Cable Cutters Are Precision Cable Cutters Incorporating High Leverage Shear-Type Design Capable Of Cutting Up To 1000 KCMIL Copper And Aluminum Cables, Rugged Steel Blades And Fiberglass Construction Provide Cutting Ease, Long Life And Minimum Cable Distortion

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Catalog Number

MCC1000

EU RoHS Indicator

Product Type

Copper & Aluminum Cutter

Tool Type

Manual Cable Cutter

Type

Cutter

UPC

781810174869

UPC 14 Digit GTIN

00781810174869

Dimensions

Cable Insulation Diameter Maximum

1.9 in

Dimensions

32 in x 6 in x 2 in

Height

2 in

Length

32 in

Weight

9 lb

Width

6 in

Conductor Related

Crimping Ranges

Cutting Capacity : Copper upto 1000 kcmil; Aluminum: upto 1000 kcmil

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only