Image of MCC600 Manual Cable Cutter, up to 600 kcmil CU/AL
Image of MCC600 Manual Cable Cutter, up to 600 kcmil CU/AL

Manual Cable Cutter, up to 600 kcmil CU/AL

Brand: Burndy

Catalog ID: MCC600

Manual Cable Cutter, Steel Blades, Cuts up to 600 kcmil Copper and Aluminum Cables

  • Rugged, high quality steel cutting blades
  • Fiberglass handles with soft grips
  • Excellent cutting edge performance
  • Minimum of cable distortion

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Catalog Number

MCC600

Product Type

Copper & Aluminum Cutter

Tool Type

Manual Cable Cutter

Type

Cutter

UPC

781810566114

UPC 14 Digit GTIN

00781810566114

Dimensions

Cable Insulation Diameter Maximum

1.31 in

Dimensions

21 in x 5 in x 2 in

Height

2 in

Length

21 in

Weight

3.5 lb

Width

5 in

Conductor Related

Crimping Ranges

Cutting Capacity : Copper upto 600 kcmil; Aluminum: upto 600 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Package Contents

Tool only