
Brand: Killark
Catalog ID: MBAG
Globe guard for MB Series.
Application
For use with MB Series lighting.
Catalog Number
MBAG
Color
Tan
EU RoHS Indicator
Material
Copper-free aluminum
Product Family
Lighting
Type
Aluminum Globe Guard
UPC
783936992389
Dimensions
7.25 in x 6.5 in x 6.875 in
Gross Weight with Packaging
0.403
Height
6.875 in
Length
7.25 in
Width
6.5 in
EU RoHS Indicator