

Brand: Killark
Catalog ID: MBB-2
3/4" wall mounting bracket for MB Series.
Application
For use with MB Series lighting.
Catalog Number
MBB-2
Color
Tan
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Product Family
Lighting
Series
MB Series
Type
Aluminum Wall Mounting Bracket
UPC
783936992396
Dimensions
15.125 in x 10.25 in x 5.875 in
Gross Weight with Packaging
5.8
Height
5.875 in
Hub Size
3/4"
Length
15.125 in
Width
10.25 in