
Brand: Killark
Catalog ID: MBD-4
1-1/4" stanchion mounting bracket for MB Series.
Application
For use with MB Series lighting.
Catalog Number
MBD-4
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion 25°
Series
MB Series
Type
Aluminum Stanchion Mounting Bracket
UPC
783936992419
Dimensions
3.25 in x 10.25 in x 11.5 in
Gross Weight with Packaging
3.33
Height
11.5 in
Hub Size
1-1/4"
Length
3.25 in
Width
10.25 in
EU RoHS Indicator
Contact Manufacturer