

Brand: Killark
Catalog ID: MBG
Heat and impact resistant globe for MB Series.
Application
For use with MB Series lighting.
Catalog Number
MBG
Color
Clear
Material
Glass
Product Family
Lighting
Type
Glass Globe
UPC
783936992433
Dimensions
6.75 in x 6.5 in x 7.5 in
Gross Weight with Packaging
3.28
Height
7.5 in
Length
6.75 in
Width
6.5 in