

Brand: Killark
Catalog ID: MBL2530
The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Application
MBL LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.
Catalog Number
MBL2530
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
0-2,000 lm
Lumens
2485
Mounting Type
Luminaire Only
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Optic Type
Luminaire Only
Product Family
Lighting
UPC
783936112046
Frequency Rating
50/60 Hz
Lumens Per Watt
65
Voltage Rating
120-277 VAC
Wattage
25 W
Hazardous Rating(s)
Lumen Range
0-2,000 lm
Lumens
2485
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C