MBL Series Compact Led Light Fixture, 45W, 120-277VAC At 50/60Hz
Image not found
Image not found

MBL Series Compact Led Light Fixture, 45W, 120-277VAC At 50/60Hz

Brand: Killark

Catalog ID: MBL4530

MBL Series - Aluminum 45 Watt Compact Led Light Fixture (Drivers And LEDs Included) - 120-277VAC At 50/60Hz

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC.
  • Compact in Size with Traditional Industrial Appearance and Suitability
  • Wide variety of optics including globes, globes with reflectors, all-glass refractors, and spintop refractors
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, and Stanchion
  • MBL LED Housings can be retrofitted to existing MB splice boxes to upgrade from Fluorescent or HID
  • Energy Savings – Less than 50 Watts of Power, 25 Watts for MBL2230
  • Long Life up to 100,000+ maintenance free hours to 70% initial lumens
  • Crisp White Light for Excellent Color Rendering - Chromaticity 5000°K (CCT) 70 CRI
  • Ambient suitability -40°C to 40°C (to 55°C for 14W to 22W)
  • Instant on – Including after power interruption
  • World Voltage 120-277VAC 50/60Hz
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

Compact in size with traditional industrial appearance and suitability. MBL LED housings can be retrofitted to existing MB Series splice boxes; upgrade from fluorescent or HID. Energy savings - less than 50W of power. Long life - 50,000-60,000 maintenance

General

Application

CERTILITE MBL LED fixtures are designed for installations where moisture, dirt, corrosion, and vibration may be present or NEMA 3 and 4X areas where wind, water, snow, or high ambients can be expected.

Catalog Number

MBL4530

Color

Tan

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

2,001-5,000 lm

Lumens

3625

Material

Copper-free aluminum

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Product Family

Lighting

Type

Aluminum LED Fixture

UPC

783936072784

Dimensions

Dimensions

8.69 in x 15.75 in x 8.69 in

Gross Weight with Packaging

15.5

Height

8.69 in

Length

8.69 in

Width

15.75 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

80.6

Voltage Rating

120-277 VAC

Wattage

45 W

Conductor Related

Number Of Wires

11

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

2,001-5,000 lm

Lumens

3625