Brand: Killark
Catalog ID: MC14C
MC aluminum cable connector series is designed for use with jacketed interlock, continuously corrugated and welded armor cable. Rated for indoor and outdoor use and allows for a 45 and 90 degree bend where space is limited.
Catalog Number
MC14C
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
MC Series
Style
45 Degree
Type
Cable Gland
UPC
783936154053
Hub Size
1/2"
Cable Range
.60 - .82 in
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Nema Rating
3, 4, 4X