MC3 - MC Series - Aluminum Cable Connector 1" NPT
Image of MC3 MC3 - MC Series - Aluminum Cable Connector 1" NPT
*Representative image
Image of MC3 MC3 - MC Series - Aluminum Cable Connector 1" NPT

MC3 - MC Series - Aluminum Cable Connector 1" NPT

Brand: Killark

Catalog ID: MC3

MC Series - Aluminum Cable Connector 1" NPT

  • 360° armor grounding spring is reusable
  • Copper free aluminum construction for harsh, corrosive and certain hazardous locations
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Robust threads and world class seal enables easy installation with minimal torque required

360° armor grounding spring is reuseable. Robust threads and world class seal enables easy installation with minimal torque required. Design meets and exceeds third party requirements for cable retention. Provides sealing back nut plus inner O-ring seal to prevent moisture ingress to the cable armor and enclosure. Copper-free aluminum construction for hostile, corrosive, and certain hazardous locations.

General

Application

Designed for use with jacketed interlocked, continuously corrugated and welded armor cable. Install where it is essential to provide positive grounding to the cable and for a Type 3, 4 connection.

Catalog Number

MC3

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

MC Series

Temperature Rating

-50°C to +60°C

Type

Cable Gland

UPC

783936960616

Dimensions

Dimensions

4 in x 2 in x 3 in

Gross Weight with Packaging

0.44

Height

3 in

Hub Size

1"

Length

4 in

Width

2 in

Conductor Related

Cable Range

.97 - 1.31 in

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

-50°C to +60°C