




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLALU3800B10
Catalog Number
HBLALU3800B10
Color
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Item Type
HBLALU3800 Series
Material
Aluminum
Product Family
HBLALU3800
Specifications
Style
Single Channel
Type
Base Only
UPC
783585218632
Length
10 ft
Weight
0.75 lb
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
40
Pallet Quantity
240