Image of HBLALU2047 Metal Raceway, 1-Gang Box, Standard, HBLALU2000 Series

Metal Raceway, 1-Gang Box, Standard, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2047

Metal Raceway 1-Gang Box, Standard, HBLALU2000 Series

General

Catalog Number

HBLALU2047

EU RoHS Indicator

Item Type

HBLALU2000 Series

Material

Aluminum

Number of Gang(s)

1-Gang

Series

HBLALU2000

Specifications

  • Box Type - Rectangular
  • Material - Anodized Aluminum
  • Style - 1-Gang

Style

Standard

Type

Boxes

UPC

783585110721

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10