

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLALUC5
Catalog Number
HBLALUC5
Color
EU RoHS Indicator
Item Type
HBLALU3800/HBLALU4800 Series
Material
Aluminum
Product Family
HBLALU3800;HBLALU4800
Specifications
Style
Single Channel
Type
Cover Only
UPC
783585218854
Length
5 ft
Weight
0.29 lb
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
5
Pallet Quantity
5280