

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLALU01
Catalog Number
HBLALU01
EU RoHS Indicator
Item Type
HBLALU3800/ALU4800 Series
Material
Aluminum
Product Family
HBLALU3800;HBLALU4800
Specifications
Style
Coupling
Type
Miscellaneous Fittings
UPC
783585218601
Weight
0.15 lb
EU RoHS Indicator
Industry Standard(s)
Carton Quantity
25
Pallet Quantity
5500