Image of HBLALU2010B Metal Raceway, End Cap, HBLALU2000 Series
Image of HBLALU2010B Metal Raceway, End Cap, HBLALU2000 Series

Metal Raceway, End Cap, HBLALU2000 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU2010B

Metal Raceway End Cap, HBLALU2000 Series

For closing end of raceway

General

Catalog Number

HBLALU2010B

Item Type

HBLALU2000 Series

Material

Aluminum

Product Family

HBLALU2000

Specifications

  • Device Type - End Fittings
  • Material - Anodized Aluminum

Style

Blank

Type

End Fittings

UPC

783585110639

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25

Pallet Quantity

4050