Metal Raceway, Grounding Adapter, HBLALU3800/HBLALU4800 Series
Image of HBLALU09 Metal Raceway, Grounding Adapter, HBLALU3800/HBLALU4800 Series

Metal Raceway, Grounding Adapter, HBLALU3800/HBLALU4800 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU09

Metal Raceway, Grounding Adapter, HBLALU3800/HBLALU4800 Series

  • For connection of equipment grounding
  • #10-32 Locking screws included

General

Catalog Number

HBLALU09

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU3800/ALU4800 Series

Material

Aluminum

Series

  • HBLALU3800
  • HBLALU4800

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Grounding Adapter
  • Trak Item - Fittings

Style

Grounding Adapter

Type

Miscellaneous Fittings

UPC

783585218618

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1