

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLALU34GBM
Catalog Number
HBLALU34GBM
Color
Item Type
HBLALU3800/HBLALU4800 Series
Material
Aluminum
Product Family
HBLALU3800;HBLALU4800
Specifications
Material - Anodized Aluminum
Style
Style LineĀ® Receptacle
Type
Cover Plates
UPC
783585113487
Weight
0.85 lb
Industry Standard(s)