
Brand: Killark
Catalog ID: 7988-1
Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.
Application
For use with EXB and EXBLT Series enclosures.
Catalog Number
7988-1
Color
Gray
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXB Series
Type
Mounting Pan
UPC
783936982243
Dimensions
10.5 in x 10.5 in x 0.125 in
Gross Weight with Packaging
2.5
Height
0.125 in
Length
10.5 in
Width
10.5 in
EU RoHS Indicator