
Brand: Killark
Catalog ID: 7996-1
Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.
Application
For use with EXB and EXBLT Series enclosures.
Catalog Number
7996-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXB Series
Type
Mounting Pan
UPC
783936982540
Dimensions
10 in x 11 in x 0.75 in
Gross Weight with Packaging
0.85
Height
0.75 in
Length
10 in
Width
11 in
EU RoHS Indicator
Contact Manufacturer