

Brand: Killark
Catalog ID: 15516
Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.
Application
For use with EXB and EXBLT Series enclosures.
Catalog Number
15516
Color
Gray
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Enclosures
Series
EXB Series
Type
Mounting Pan
UPC
783936982977
Dimensions
16.38 in x 22.13 in x 0.125 in
Gross Weight with Packaging
5.5
Height
0.125 in
Length
16.38 in
Width
22.13 in
EU RoHS Indicator