
Brand: Killark
Catalog ID: 6064
Mounting pans are made up of sheet aluminum.
Application
For use with GRM Series enclosures.
Catalog Number
6064
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GR Enclosures Series
Type
Mounting Pan
UPC
783936981420
Dimensions
5 in x 5 in x 0.25 in
Gross Weight with Packaging
0.22
Height
0.25 in
Length
5 in
Width
5 in
EU RoHS Indicator
Contact Manufacturer