N1 Hinged-Cover 15X15X6 Carbon Steel - Gray
Image of A151506 N1 Hinged-Cover 15X15X6 Carbon Steel - Gray

N1 Hinged-Cover 15X15X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: A151506

N1 Hinged-Cover 15X15X6 Carbon Steel - Gray

Designed for use as surface-mounted junction box, switch box and cutout box.

General

Application

Designed for use as surface-mounted junction box, service box, switch box, and cutout box.

Catalog Number

A151506

Color

Ansi-61 Gray Textured

Construction

Spot and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

Yes

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725302505

Dimensions

Actual Height

15.125 in

Actual Width

15.125 in

Depth

6 in

Height

15 in

Weight

15.33 lb

Width

15 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

24