




Brand: Wiegmann
Catalog ID: SC101006
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC101006
Color
Ansi-61 Gray Textured
Construction
Spot Welded
Cover Type
Screw Cover
Finish Type
Textured
Knockouts
Yes
Material
Carbon Steel
Mounting Type
Type
Enclosure
UPC
786725313600
Actual Height
10.125 in
Actual Width
10.125 in
Depth
6 in
Height
10 in
Weight
8.6 lb
Width
10 in
Cable Entry
Knock Outs
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
Yes
Carton Quantity
1
Pallet Quantity
72