N1 Screw-Cover 12X12X6 Carbon Steel - Gray
Image of SC121206 N1 Screw-Cover 12X12X6 Carbon Steel - Gray
Image of SC121206 N1 Screw-Cover 12X12X6 Carbon Steel - Gray
play
3D View
play
360 View
+3
Image of SC121206 N1 Screw-Cover 12X12X6 Carbon Steel - Gray

N1 Screw-Cover 12X12X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC121206

N1 Screw-Cover 12X12X6 Carbon Steel - Gray

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC121206

Color

Ansi-61 Gray Textured

Construction

Spot Welded

Cover Type

Screw Cover

Finish Type

Textured

Knockouts

Yes

Material

Carbon Steel

Mounting Type

  • Embossed Mounting Holes
  • Embossed Mounting Holes

Type

Enclosure

UPC

786725314003

Dimensions

Actual Height

12.25 in

Actual Width

12.125 in

Depth

6 in

Height

12 in

Weight

12 lb

Width

12 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

54