N1 Screw-Cover 6X6X4 Carbon Steel - Galvanized
Image of SC060604G N1 Screw-Cover 6X6X4 Carbon Steel - Galvanized

N1 Screw-Cover 6X6X4 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC060604G

N1 Screw-Cover 6X6X4 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC060604G

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

Yes

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725316359

Dimensions

Actual Depth

4.188 in

Actual Height

6.125 in

Actual Width

6.125 in

Depth

4 in

Height

6 in

Weight

3.3 lb

Width

6 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Yes

Logistics

Carton Quantity

1

Pallet Quantity

225