N4 30.5 MM 1 Pushbutton Enclosure 3.5X3.2X2.7 Carbon Steel - Gray
Image of PB1 N4 30.5 MM 1 Pushbutton Enclosure 3.5X3.2X2.7 Carbon Steel - Gray
*Representative image
Image of PB1 N4 30.5 MM 1 Pushbutton Enclosure 3.5X3.2X2.7 Carbon Steel - Gray

N4 30.5 MM 1 Pushbutton Enclosure 3.5X3.2X2.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB1

N4 30.5 MM 1 Pushbutton Enclosure 3.5X3.2X2.7 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB1

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

1

Series

PB Series

Type

Standard Push Button Enclosure

UPC

786725430055

Dimensions

Actual Depth

3.5 in

Actual Height

3.5 in

Actual Width

3.25 in

Depth

4 in

Height

4 in

Weight

1.67 lb

Width

3 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Configuration

Number of Holes

1

Logistics

Carton Quantity

1

Pallet Quantity

504