N4X 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.8 304 Stainless Steel
Image of PBSS3 N4X 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.8 304 Stainless Steel
*Representative image
Image of PBSS3 N4X 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.8 304 Stainless Steel

N4X 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: PBSS3

N4X 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.8 304 Stainless Steel

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water. PBSS Series designed for areas where serious corrosion problems exist.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water
  • PBSS Series designed for areas where serious corrosion problems exist.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water. PBSS Series designed for areas where serious corrosion problems exist.

Catalog Number

PBSS3

Construction

Continuously Welded Seams

Cover Type

Pushbutton

Knockouts

No

Material

Stainless Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

3

Pushbutton Number of Holes

3

Pushbutton Size

30.5 MM

Series

PBSS Series

Type

Enclosure

UPC

786725433155

Dimensions

Actual Depth

2.81 in

Actual Width

3.25 in

Depth

3 in

Height

8 in

Pushbutton Size

30.5 MM

Weight

3 lb

Width

3 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Holes

3

Pushbutton Number of Holes

3

Logistics

Carton Quantity

1

Pallet Quantity

528