N4X JIC Continuous Hinge 12X10X6 304 Stainless Steel
Image of BN4121006CHSS N4X JIC Continuous Hinge 12X10X6 304 Stainless Steel
*Representative image
Image of BN4121006CHSS N4X JIC Continuous Hinge 12X10X6 304 Stainless Steel

N4X JIC Continuous Hinge 12X10X6 304 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4121006CHSS

N4X JIC Continuous Hinge 12X10X6 304 Stainless Steel

12X10X6 304 Stainless Steel

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4121006CHSS

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

Knockouts

No

Latches Type

Clamps

Material

Stainless Steel

Material Type

304 Stainless Steel

Mounting Type

  • External Mounting Feet
  • External Mounting Feet

Number of Doors (Fixed)

1

Series

BN4-CHSS Series

Type

Enclosure

UPC

786725378708

Dimensions

Cubic Capacity

720 cu.in

Depth

6 in

Height

12 in

Weight

13 lb

Width

10 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

54