Nest U Die, 300 kcmil N300, Index 17
Image of U30D1 Nest U Die, 300 kcmil N300, Index 17

Nest U Die, 300 kcmil N300, Index 17

Brand: Burndy

Catalog ID: U30D1

Nest U Die, 300 kcmil N300, Index 17.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Nest U Die
  • Index 17

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U30D1

Crimp Force Capacity

12 ton

Die Index

17

Die Type

U Die

Material

Stainless Steel

Type

Die

UPC

781810008096

UPC 14 Digit GTIN

00781810008096

Dimensions

Weight

0.31 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only