Non-Metallic Raceway, BaseTrak Series, 2- Gang, Full Capacity Raised Box
Image of PB3FCIB2G Non-Metallic Raceway, BaseTrak Series, 2- Gang, Full Capacity Raised Box

Non-Metallic Raceway, BaseTrak Series, 2- Gang, Full Capacity Raised Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3FCIB2G

Non-Metallic Raceway, BaseTrak Series, 2-Gang, Full Capacity Raised Box

General

Catalog Number

PB3FCIB2G

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PB3 BaseTrak Series

Number of Gang(s)

2-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Full Capacity

Type

Boxes

UPC

783585090955

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10