Non-Metallic Raceway, BaseTrak Series, 2/3 Channel Surface Panel Connector
Image of PB3SPCA Non-Metallic Raceway, BaseTrak Series, 2/3 Channel Surface Panel Connector

Non-Metallic Raceway, BaseTrak Series, 2/3 Channel Surface Panel Connector

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3SPCA

Non-Metallic Raceway, BaseTrak Series, 2/3 Channel Surface Panel Connector

For connecting PB3 Raceway with surface type panel boxes

Standard Product

General

Application

Surface Panel Connector

Catalog Number

PB3SPCA

Color

Office White

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

PB2 and PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PB2
  • PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Connector

Sub Brand

Non-Metallic Raceway

Type

Miscellaneous Fittings

UPC

783585310145

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10