Non-Metallic Raceway, BaseTrak Series, Base and Cover, 10' Length
Image of PB3BC10 Non-Metallic Raceway, BaseTrak Series, Base and Cover, 10' Length

Non-Metallic Raceway, BaseTrak Series, Base and Cover, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3BC10

Non-Metallic Raceway, BaseTrak Series, Base and Cover, 10' Length

Standard

General

Application

10' Base and Cover

Catalog Number

PB3BC10

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Yes

Item Type

PB3, 3-Channel BaseTrak

Knockouts

None

Material

Thermoplastic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 10 ft. (3m)
  • Material - UV Stabilized PVC

Style

Three Channel

Type

Base and Cover

UPC

783585090764

Dimensions

Length

10 ft

Width

4.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

60