Non-Metallic Raceway, BaseTrak Series, Base anf Cover, 5' Length
Image of PB3BC5 Non-Metallic Raceway, BaseTrak Series, Base anf Cover, 5' Length
Image of PB3BC5 Non-Metallic Raceway, BaseTrak Series, Base anf Cover, 5' Length

Non-Metallic Raceway, BaseTrak Series, Base anf Cover, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3BC5

Non-Metallic Raceway, BaseTrak Series, Base anf Cover, 5'

  • UL Listed and CSA Certified to 600 volts
  • Single and two channel latching raceways are dual-rated for both power and data applications, reducing inventory requirements

Standard

General

Application

5' Base and Cover

Catalog Number

PB3BC5

Color

Office White

Construction

Extruded Plastic

Cover Type

Removable

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

PB3, 3-Channel BaseTrak

Knockouts

None

Material

Thermoplastic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Length - 5 ft. (1.5m)
  • Material - UV Stabilized PVC

Style

Three Channel

Type

Base and Cover

UPC

783585090771

Dimensions

Length

5 ft

Weight

0.58 lb

Width

4.5 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

50