Non-Metallic Raceway, BaseTrak Series, Conduit Adapter, Ceiling Fitting
Image of PB3CACF Non-Metallic Raceway, BaseTrak Series, Conduit Adapter, Ceiling Fitting
Image of PB3CACF Non-Metallic Raceway, BaseTrak Series, Conduit Adapter, Ceiling Fitting

Non-Metallic Raceway, BaseTrak Series, Conduit Adapter, Ceiling Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3CACF

Non-Metallic Raceway, BaseTrak Series, Conduit Adapter, Ceiling Fitting

  • For connecting conduit to raceway
  • Has combination ½ in., ¾ in. and 1 in. trade size Kos

General

Catalog Number

PB3CACF

Color

Office White

Item Type

PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Conduit Adapter/Ceiling Fitting

Type

Miscellaneous Fittings

UPC

783585090788

Dimensions

Weight

1.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10