Image of PW2EC Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, End Cap

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, End Cap

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW2EC

Non-Metallic Raceway, Latching WallTrak, WALLTRAK2, End Cap

For closing end of PW2 WallTrak Raceway

General

Catalog Number

PW2EC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW2 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

End Cap

Type

Miscellaneous Fittings

UPC

783585090641

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

5