Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Base, Cover, 7' Length
Image of PT1BC7 Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Base, Cover, 7' Length

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Base, Cover, 7' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PT1BC7

Non-Metallic Raceway, Non-Latching PremiseTrak, PREM-TRAK1, Base, Cover, 7' Length

Standard

General

Application

7' Base and Cover

Catalog Number

PT1BC7

Color

Office White

Construction

Extruded Plastic

Cover Type

Integral

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Item Type

PT1, PremiseTrak 1- Non Latching

Knockouts

None

Material

Thermoplastic

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Series

PT1

Specifications

  • Channel Area - 0.29 (sq. in.)
  • Crush Resistance - 300 lbs
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Single Channel

Type

Base and Cover

UPC

783585335827

Dimensions

Length

7 ft

Width

0.75 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Non Hazardous Location

Non Hazardous

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL94V-0
  • Environmental - Operating Temperature - -25.6° to 158° F

Configuration

Knockouts

None

Logistics

Carton Quantity

70