Non-Metallic Raceway, WallTrak1 Series, Conduit Adapter, Office White
Image of PW1CA Non-Metallic Raceway, WallTrak1 Series, Conduit Adapter, Office White
Image of PW1CA Non-Metallic Raceway, WallTrak1 Series, Conduit Adapter, Office White
Image of PW1CA Non-Metallic Raceway, WallTrak1 Series, Conduit Adapter, Office White

Non-Metallic Raceway, WallTrak1 Series, Conduit Adapter, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1CA

Non-Metallic Raceway, WallTrak1 Series, Conduit Adapter

  • For connecting conduit to raceway
  • Also use for ceiling feeds
  • Has combination ½ in., ¾ in. and 1 in. trade size Kos

General

Catalog Number

PW1CA

Color

Office White

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Product Family

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Conduit Adapter/Ceiling Fitting

Type

Miscellaneous Fittings

UPC

783585092102

Dimensions

Weight

0.15 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

10