Image of PW1EC Non-Metallic Raceway, WallTrak1 Series, End Cap, Office White

Non-Metallic Raceway, WallTrak1 Series, End Cap, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1EC

Non-Metallic Raceway, WallTrak1 Series, End Cap

For closing end of raceway

General

Catalog Number

PW1EC

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

End Cap

Type

Miscellaneous Fittings

UPC

783585092072

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

25