Non-Metallic Raceway, WallTrak1 Series, External Elbow, Office White
Image of PW1EE Non-Metallic Raceway, WallTrak1 Series, External Elbow, Office White

Non-Metallic Raceway, WallTrak1 Series, External Elbow, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PW1EE

Non-Metallic Raceway, WallTrak1 Series, External Elbow

For outside surfaces at right angles

General

Catalog Number

PW1EE

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW1 WallTrak (Latching) Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

PW1

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

External

Type

Elbows

UPC

783585092041

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Operational

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Logistics

Carton Quantity

5

Pallet Quantity

5850