Nonmetallic 1 in. KO Sheathed Cable Connector
Image of 2864 Nonmetallic 1 in. KO Sheathed Cable Connector
*Representative image
Image of 2864 Nonmetallic 1 in. KO Sheathed Cable Connector

Nonmetallic 1 in. KO Sheathed Cable Connector

Brand: Raco

Catalog ID: 2864

Nonmetallic 1 in. KO Sheathed Cable Connector

  • Rugged metallic construction will last the life of the installation
  • Additional size available
NMSC
SE CABLE

General

Accessory Type

Fitting

Catalog Number

2864

Conduit Type

Service Entrance

Fitting Type

Connectors

Material

Die Cast Zinc

Product Family

Non-Metallic Sheathed Cable

Product Type

Commercial Fittings

UPC

050169028643

Dimensions

Dimensions

1.11 in x 1.94 in x 1.375 in

Height

1.375 in

Length

1.11 in

Package Height

6.1 in

Package Length

5.11 in

Package Weight

4.05 lb

Package Width

3.54 in

Trade Size

1 in

Weight

0.162 lb

Width

1.94 in

Conductor Related

Cable Size

4 #12, 3 #12, 4 #10, 3 #10, 3 #8, 2 #8, 2 #6, 2 #4

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

250

Minimum Pack Quantity

25

Pallet Quantity

12000