

Brand: Killark
Catalog ID: NV2AG
Pendant splice box includes a 316 stainless steel set screw at the conduit connection.
Application
For use with NV2 Series lighting.
Catalog Number
NV2AG
Color
Gray
Finish Type
Natural
Fixture Type
Signal luminaire
Material
Polyester, Fiberglass Reinforced
Mounting Type
Product Family
Lighting
Series
NV Series
Type
Non-Metallic Pendant Mount Splice Box
UPC
783936009544
Dimensions
5 in x 5 in x 4 in
Gross Weight with Packaging
0.45
Height
4 in
Hub Size
3/4"
Length
5 in
Width
5 in