

Brand: Killark
Catalog ID: NV2BG
Use with NV2XG or NV2MG for wall mount.
Application
For use with NV2 Series lighting.
Catalog Number
NV2BG
Color
Gray
Finish Type
Natural
Fixture Type
Signal luminaire
Material
Polyester, Fiberglass Reinforced
Mounting Type
Product Family
Lighting
Series
NV Series
Type
Non-Metallic Wall Mount Splice Box
UPC
783936009575
Dimensions
6 in x 5 in x 5 in
Gross Weight with Packaging
0.55
Height
5 in
Hub Size
1"
Length
6 in
Width
5 in
Carton Quantity
1