Image of NV2IG15 NV2IG15 - NV2 Series - Incandescent Body - Gray
Image of NV2IG15 NV2IG15 - NV2 Series - Incandescent Body - Gray

NV2IG15 - NV2 Series - Incandescent Body - Gray

Brand: Killark

Catalog ID: NV2IG15

The NV2 Series Non-Metallic utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

  • NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Energy and labor saving fluorescent or incandescent models
  • Accessories include polycarbonate dome reflectors and wall extension
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor, globe down applications.

Incandescent fixture body for NV2 Series.

General

Application

For use with NV2 Series lighting.

Catalog Number

NV2IG15

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Incandescent

Light Source

  • Incandescent
  • Incandescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Luminaire Only
  • Luminaire Only

Number of Lamps

0

Optic Type

Luminaire Only

Product Family

Lighting

Series

NV Series

Type

Non-Metallic Incandescent Fixture Body

UPC

783936009582

Dimensions

Dimensions

5 in x 5 in x 4 in

Gross Weight with Packaging

0.6

Height

4 in

Length

5 in

Width

5 in

Electrical Ratings

Frequency Rating

50/60 Hz

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Configuration

Number of Lamps

0