OPTIchannel Splice Tray, 10", 24-Fiber, Fusion
Image of STRAY24F OPTIchannel Splice Tray, 10", 24-Fiber, Fusion
Image of STRAY24F OPTIchannel Splice Tray, 10", 24-Fiber, Fusion

OPTIchannel Splice Tray, 10", 24-Fiber, Fusion

Brand: Hubbell Premise Wiring

Catalog ID: STRAY24F

OPTIchannel Splice Tray, 10", 24-Fiber, Fusion.

  • 10"
  • 24-Fiber
  • Fusion

24 Splice Capacity

General

Catalog Number

STRAY24F

Color

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

Item Type

Fiber Splicing

Material - Mounting Hardware

Stud or Wire Tie

Style

Splice Trays

Type

Splice Trays

UPC

662620802237

Dimensions

Thickness

0.03

Weight

0.5 lb

Conductor Related

Cable Entry

Left or Right

Operational

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

Logistics

Carton Quantity

25

Pallet Quantity

675